ITEM NO. | SDY-MSR-30-200 |
Weight | 3080 g |
Dimensions | 98 × 260 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
98 mm | 260 mm | 3,080 g |
Components
Component | Material | Finish |
Base | 304 Stainless Steel | Black Nitrile Ruber (NBR) |
Bolt | 304 Stainless Steel | Electropolished |
Body | 304 Stainless Steel | Electropolished |