ITEM NO. | HG-LSH-154L |
Weight | 1020 g |
Dimensions | 28 × 116 × 154 mm |
Knuckles | 2 |
Load Capacity (kg/pair) | 200 |
Max. Door Height (mm) | 2000 |
Max. Door Width (mm) | 900 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
116 mm | 28 mm | 150 mm | 1,020 g |
Components
Component | Material | Finish |
Door Side Hinge Plate | Stainless Steel (304) | Satin |
Frame Side Hinge Plate | Stainless Steel (304) | Satin |
Pin | Stainless Steel (304) | Plain |
Cap/Finial | Stainless Steel (304) | Plain |
Ring | Stainless Steel (304) | Plain |