Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
865
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Length or Depth of Item when open (mm)
800
Length or Depth of Item when open (in)
31.5
Height of Item (mm)
503
Height of Item (in)
19.8125
Width of Item (mm)
45
Width of Item (in)
1.8125
Max. Door Weight (kg)
214
Min. Door Weight (lbs)
97
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
90
Hold Open Angle (?)
90
Hold Open Catch
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files