Product Specifications
Material
SCS14
Finish
Mirror
Weight of Item (g)
48
Length or Depth of Item when open (mm)
17
Length or Depth of Item when open (in)
0.6875
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
40
Width of Item (in)
1.625
For use with
STF-CV150
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files