ITEM NO. | CK-120L |
Weight | 113 g |
Dimensions | 120 × 24 × 120 mm |
Load Capacity (kg) | 1.5 |
Load Capacity (lbs) | 3.3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
120 mm | 24 mm | 120 mm | 113 g |
Components
Component | Material | Finish |
• Light duty hanger brackets for hanging garments, umbrellas, etc
• Available with multiple notches and 3/4″ hole
• Surface mount onto wood panel/stud
• Not recommended for drywall installation, or for use with laundry rods
• Includes 3/4″ (M4 × 20) long screws
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)