ITEM NO. | ZL-2302-1925 |
Back-to-Back Option | No |
Style | Handle Base |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Base Plate | 316 Stainless Steel | Zwei L |
Gasket | Elastomer | Plain |
Screw | Stainless Steel | Zwei L |