SGH-200

HANDLE - SGH-200

Product Specifications
Material
Elastomer, Polyamide
Finish
Light Blue
Weight of Item (g)
250
Length or Depth of Item when closed (mm)
79.4
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
25.4
Height of Item (in)
1.0625
Width of Item (mm)
200
Width of Item (in)
7.875
CC Length (mm)
175
CC Length (in)
6.875
Handle Depth (mm)
80
Handle Depth (in)
3.125
Bar Diameter (mm)
25
Bar Diameter (in)
1
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6 X 20
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL HANDLE - FT-200

$115.00
STAINLESS STEEL HANDLE - ECH-200/M

$74.00
STAINLESS STEEL VENTILATOR - ASD-200

$5.70
STAINLESS STEEL VENTILATOR - SAD-200

$13.50