KAKU-A161

HANDLE - KAKU-A161

Product Specifications
Material
Brass
Finish
Dull Chrome
Weight of Item (g)
46
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
7
Height of Item (in)
0.3125
Width of Item (mm)
84
Width of Item (in)
3.3125
CC Length (mm)
78
CC Length (in)
3.0625
Handle Depth (mm)
32
Handle Depth (in)
1.25
Bar Diameter (mm)
7
Bar Diameter (in)
0.25
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 x 28 mm
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ZweiL HANDLE - ZL-2302-1916

$0.00
ALUMINUM HANDLE - KK-H110SBR

$15.50