ITEM NO. | KBE-1036-492 |
Dimensions | 26 × 36.3 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 1 |
Bar Diameter (mm) | 26 |
Bar Shape | Semi-Circular |
CC Length (Inch) | 19-05-2016 |
CC Length (mm) | 492 |
Internal Height (mm) | 23.3 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
528 mm | 26 mm | 36.3 mm |
Components
Component | Material | Finish |