ITEM NO. | MR-50C |
Weight | 7 g |
Dimensions | 50 × 25.8 mm |
Horizontal Static Load (kgf) | 26 |
Horizontal Static Load (lbs) | 57.2 |
Vertical Static Load (kgf) | 15 |
Vertical Static Load (lbs) | 33 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 25.8 mm | 7 g |
Components
Component | Material | Finish |