ZL-2201-180

ZweiL GLASS SHELF HOLDER - ZL-2201-180

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
403
Length or Depth of Item when closed (mm)
210
Length or Depth of Item when closed (in)
8.3125
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
56
Width of Item (in)
2.25
Max. Panel Depth (mm)
180
Max. Panel Depth (in)
7.0625
Max. Panel Width (mm)
800
Max. Panel Width (in)
31.5
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 X 55 mm
Fasteners Type
Hex Socket Cap Screw, Concrete Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ZweiL GLASS SHELF HOLDER - ZL-2201-240

$0.00
ZweiL GLASS SHELF HOLDER - ZL-2203

$0.00
ZweiL GLASS SHELF HOLDER ** SOLD PER EACH NOT A PAIR - ZL-2201-120

$0.00
ZweiL GLASS SHELF HOLDER **SOLD PER EACH, NOT A PAIR - ZL-2202

$0.00
Zweil Glass Door Latches - ZL-1601-1

$0.00