ITEM NO. | XL-GC03-C |
Weight | 351 g |
Dimensions | 65 × 40.5 × 54 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
65 mm | 40.5 mm | 54 mm | 351 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Chrome |
Strike | Zinc Alloy | Chrome |
Spacer | Synthetic Rubber | Black |
Screws | 304 Stainless Steel | Plain |
Key | Brass | Nickel |