ITEM NO. | XL-GC02-L-C |
Weight | 415 g |
Dimensions | 65 × 40 mm |
Key Changes | 24 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
65 mm | 40 mm | 415 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Chrome |
Counterplate | 304 Stainless Steel Chloroprene Rubber | Polished/Black |
Screws | 304 Stainless Steel | Plain |
Spacer | Synthetic Rubber | Black |
Key | Brass/ABS | Nickel/Black |