ITEM NO. | XL-GC07-C |
Weight | 301 g |
Dimensions | 77.5 × 30 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
77.5 mm | 30 mm | 301 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Chrome |
Hinge Plate | Zinc Alloy | Chrome |
Backplate | Steel | Chrome |
Spacer | Synthetic Rubber | Black |