GH-J95FP-Q1/BRGLASS FACEPLATE FOR J95 HINGE (ANTIQUE BRASS)

Description

• Faceplate that enables J95 hinge to be used in glass or acrylic door installations
• Recommended panel thickness 5/16″ (8mm)
• Available in Matte Black (BL), Antique Brass (BR), 24K Gold (GL), or Nickel (SL)
• Foil coverplate can be customized as a special order (minimum order quantities apply)

Applications


Specs
ITEM NO.GH-J95FP-Q1/BR
Weight 347 g
Dimensions 20 × 81.7 × 80 mm
Max. Door Thickness (mm)

8

Min. Door Thickness (mm)

8

Style

Contemporary

Overall Length (mm) Width (mm) Height (mm) Weight (g)
81.7 mm 20 mm 80 mm 305 g

Components

Component Material Finish
Face Plate Zinc Alloy (ZDC) Antique Brass
Decorative Coverplate Brass Antique Brass
Socket Spacer Plastic (POM) Black
Face Plate Spacer Plastic (POM) Black
CAD/BIM Files
Videos

No videos yet!

Downloads