ITEM NO. | 1300GL |
Dimensions | 39.6 × 39.6 mm |
Master Keying Availability | Yes |
Million Lock | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
39.6 mm | 39.6 mm |
Components
Component | Material | Finish |
Body | Brass | Satin Nickel |
Ring | Brass | Satin Nickel |
Front Plate | 304 Stainless Steel | Polished |
Cam | 304 Stainless Steel | Polished |
Hex Nut | Steel | Silver |
Washer | Brass | Nickel |
Case Cover | Polypropylene | Black |
Counterplate | 303 Stainless Steel | Polished |
Key | Brass | Nickel |