ITEM NO. | GS-GL50-GP |
Weight | 600 g |
Dimensions | 48 × 45 × 161.4 mm |
Key Changes | 3-Million |
Master Keying Availability | Yes |
Max. Glass Thickness (mm) | 10 |
Min. Glass Thickness (mm) | 6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
48 mm | 45 mm | 161.4 mm | 600g |
Components
Component | Material | Finish |
Slide Cover | Zinc Alloy | 24k Gold Plated |
Face Plate | Zinc Alloy | 24k Gold Plated |
Cylinder | Brass | 24k Gold Plated |
Case Lock | Zinc Alloy | 24k Gold Plated |
Dead Bolt | Stainless Steel | Plain |
Back Plate | Zinc Alloy | Nickel |
Nut | Brass | Nickel |
Packing | Chloroprene Rubber | Black |
Strike Plate | Zinc Alloy | 24k Gold Plated |
Strike Plate Rubber | EPDM | Black |