Product Description
A Luxurious Black Glass Door Lock for Showcase Displays
Brandish quality, durability, and stylish theft deterrence with the LAMP® Glass Door Cam Lock by Sugatsune. Your glass showcase displays have never looked better than with this sleek matte black glass door lock for glass door security and access. This glass cabinet door lock is part of our GS-GL5 Series of cylinder locks designed for use with the LAMP® GS-GH5 Hinge Series. This particular version, GS-GL5-BL-KD, features a classy black matte finish that presents a pleasant, minimalist profile, and is keyed differently for extra security on access to multiple showcases. It also has a keyhole cover panel, presenting an even cleaner look.
Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
600
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
161.4
Height of Item (in)
6.375
Width of Item (mm)
45
Width of Item (in)
1.8125
Max. Door Thickness (mm)
13.5
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
8
Min. Door Thickness (in)
0.3125
Max. Glass Thickness (mm)
13.5
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Master Keying Availability
Y
Million Lock
Y
Key Changes
3000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N