ITEM NO. | 1330GL-MK/DN |
Weight | 130 g |
Dimensions | 54 mm |
Key Changes | 7800 |
Master Keying Availability | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
51.1 mm | 54 mm | 130 g |
Components
Component | Material | Finish |
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)