ITEM NO. | EU-50 |
Weight | 42 g |
Dimensions | 38 × 50 mm |
Load Capacity (kg) | 20 |
Load Capacity (lbs) | 44 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
38 mm | 38 mm | 50 mm | 42 g |
Components
Component | Material | Finish |
• Hook with unique design
• Can hang 3 items at same time
• Two on the tips and one on the neck
• Two tip shape ideal to hang hats, caps
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)