ITEM NO. | YFN-200 |
Weight | 198 g |
Dimensions | 241.5 × 25 × 42 mm |
Track Installation Type | Bottom Mount |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
241.5 mm | 25 mm | 42 mm | 198 g |
Components
Component | Material | Finish |
Body | Steel (SPCC) | Colored Zinc Chromate (Trivalent) |
Bracket | Steel (SPCC) | Colored Zinc Chromate (Trivalent) |
Shaft | Stainless Steel (SUS304) |