ITEM NO. | TO-80 |
Weight | 104 g |
Dimensions | 75 × 11 × 80 mm |
Back-to-Back Option | No |
Design Feature | Spring Loaded |
Style | Folding Ring |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
75 mm | 11 mm | 80 mm | 104 g |
Components
Component | Material | Finish |