ITEM NO. | BOS-240 |
Weight | 770 g |
Dimensions | 240 × 45.5 × 250 mm |
Load Capacity (kg) | 33 |
Load Capacity (lbs) | 72 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
304 mm | 45.5 mm | 250 mm | 770 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Satin |
Knob | Brass | Nickel |
Cap | EPDM | Black |