Product Specifications
Material
Plastic
Finish
White
Weight of Item (g)
45
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
61.5
Height of Item (in)
2.4375
Width of Item (mm)
61.5
Width of Item (in)
2.4375
Load Capacity (kg)
15
Load Capacity (lbs)
33
Max. Door Thickness (mm)
22
Max. Door Thickness (in)
0.875
Min. Door Thickness (mm)
0.8
Min. Door Thickness (in)
0
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 20, M5 X 14
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files