EX211-41

Fluqs Shelf Set - EX211-41

MSRP:
$205.30 USD
(No reviews yet) Write a Review
EX211-41

Fluqs Shelf Set - EX211-41

MSRP:
$205.30 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Acrylic
Finish
Light Green
Weight of Item (g)
1650
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
600
Width of Item (in)
23.625
Load Capacity (kg)
4.8
Load Capacity (lbs)
10.6
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N

Related Products

Fluqs One Fixing Set For Wood  - EX019-25

$3.60
Fluqs One Fixing Set For Glass  - EX020-20

$21.30