EX025-31

FLUQS 25 END CAP NEW - EX025-31

Product Description
  • Non-handed (2pcs per set)
Product Specifications
Material
ABS
Finish
Gray
Weight of Item (g)
2.75
Length or Depth of Item when closed (mm)
17.5
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
2
Width of Item (in)
0.125
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

FLUQS 25 **
2 END CAPS INCLUDED PER 1 PROFILE - EX022-21

$197.60
FLUQS ONE END CAP **
2 PIECES PER SET - EX018-45

$3.40
FLUQS ONE FIXING SET FOR WOOD - EX019-25

$3.20