OV-1-16FLIPPER DOOR MECHANISM

Specs
ITEM NO.OV-1-16
Weight 650 g
Dimensions 430 × 86 × 27 mm
Door Max. Height (inch)

17-23/32

Door Max. Height (mm)

450

Door Max. Thickness (inch)

25/32

Door Max. Thickness (mm)

20

Door Max. Torque (kg-cm)

100

Door Max. Torque (lb-in)

85

Door Max. Weight (kg)

5

Door Max. Weight (lbs)

11

Door Max. Width (inch)

55-1/8

Door Max. Width (mm)

1400

Door Min. Height (inch)

13-25/32

Door Min. Height (mm)

350

Door Min. Thickness (Inch)

03-Apr

Door Min. Thickness (mm)

19

Door Min. Torque (kg-cm)

60

Door Min. Torque (lb-in)

55

Door Min. Weight (kg)

3

Door Min. Weight (lbs)

6.6

Door Min. Width (inch)

27-09-2016

Door Min. Width (mm)

700

Overall Length (mm) Width (mm) Height (mm) Weight (g)
430 mm 86 mm 27 mm 650 (Minimum), 700 (Maximum) g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos
Downloads