ITEM NO. | SDS-C100/U |
Weight | 167 g |
Dimensions | 19.5 mm |
Compatible Hinge Types | Single Knuckle/Drop |
Door Max. Thickness (inch) | 25/32 |
Door Max. Thickness (mm) | 20 |
Door Max. Torque (kg-cm) | 50 |
Door Min. Torque (kg-cm) | 35 |
Hold Open Angle (degree) | 90 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
19.5 mm | 167 g |
Components
Component | Material | Finish |