SDS-200/G

FLAP STAY GRAY - SDS-200/G

Product Specifications
Material
ABS, Steel
Finish
Gray
Weight of Item (g)
153
Length or Depth of Item when closed (mm)
147
Length or Depth of Item when closed (in)
5.8125
Height of Item (mm)
91.9
Height of Item (in)
3.625
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Door Max. Torque (kg-cm)
50
Door Max. Torque (lbs-in)
43.4
Door Min. Torque (kg-cm)
35
Door Min. Torque (lbs-in)
30.3
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle (?)
70
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 14
Fasteners Type
self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

FLAP STAY GRAY - SDS-C301N/G

$26.40
FLAP STAY GRAY - SDS-C100/G

$23.60
FLAP STAY WHITE - SDS-200/WHT

$23.60
FLAP STAY WHITE - SDS-210/G

$23.00
FLAP STAY WHITE - SDS-210/WHT

$23.00