ITEM NO. | ES-Z005-192/WB |
Weight | 207 g |
Dimensions | 30 × 202.35 × 25 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 25 X 10 |
Bar Shape | Oval |
CC Length (mm) | 192 |
Design Feature | Contemporary |
Internal Height (mm) | 22.41 |
Style | Rustic |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
202.35 mm | 25 mm | 30 mm | 207 g |
Components
Component | Material | Finish |