ITEM NO. | SDR-RA80-8083 |
Door Max. Weight (kg) | 80, 90 |
Door Max. Weight (lbs) | 176, 200 |
Door Max. Width (inch) | 59-1/16 |
Door Max. Width (mm) | 1500 |
Door Min. Thickness (Inch) | 1-1/16, 1-1/8 |
Door Min. Thickness (mm) | 27, 28 |
Door Min. Width (inch) | 33-7/16 (Two-Way Soft Close), 25-9/16 (Standard Close), 28-1/8 (40 kg Door), 36 (80 kg Door) |
Door Min. Width (mm) | 850 (Two-Way Soft Close), 650 (Standard Close), 715 (40 kg Door), 915 (80 kg Door) |
Roller/Bracket Type | Top Recessed Mount, Top Surface Mount |
Soft Close | Yes |
Track Installation Type | Ceiling Mount, Wall with Continuous Bracket |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |