SDH-P/BL

Drop Hinge With Covers- SDH-P/BL

MSRP:
$8.90 USD
(No reviews yet) Write a Review
SDH-P/BL

Drop Hinge With Covers- SDH-P/BL

MSRP:
$8.90 USD
(No reviews yet) Write a Review
Product Description
  • Opening angle 90˚
  • Adjustable
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
45
Length or Depth of Item when closed (mm)
44.8
Length or Depth of Item when closed (in)
1.764
Length or Depth of Item when open (mm)
64
Length or Depth of Item when open (in)
2.52
Height of Item (mm)
32
Height of Item (in)
1.26
Width of Item (mm)
44
Width of Item (in)
1.732
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.8125
Min. Door Thickness (mm)
16
Min. Door Thickness (in)
0.625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products