ITEM NO. | 1830-MK/GA |
Weight | 185 g |
Dimensions | 39.5 × 40 × 80 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
39.5 mm | 40 mm | 80 mm | 185 g |
Components
Component | Material | Finish |
• Interchangeable Cylinder Lock
• Cylinder can be changed by using change key MD-K1. Easy to replace cylinder in case key is lost
• Up to 7,800 key changes available. (750 key changes per master key.)
• Cylinder housing Diameter: 22 mm (7/8″)
• Cylinder housing only. Interchangeable Cylinder MD-N1 must be ordered for a complete assembly.
ITEM NO. | 1830-MK/GA |
Weight | 185 g |
Dimensions | 39.5 × 40 × 80 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
39.5 mm | 40 mm | 80 mm | 185 g |
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)