ITEM NO. | PS30A |
Weight | 35 g |
Dimensions | 53 × 32 × 13 mm |
Load Capacity (kg) | 15 |
Load Capacity (lbs) | 33 |
Locking | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
53 mm | 32 mm | 13 mm | 35 g |
Components
Component | Material | Finish |