ITEM NO. | ZL-1801 |
Weight | 381 g |
Dimensions | 48 × 48 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
48 mm | 48 mm | 381 g |
Components
Component | Material | Finish |
Body | 316 Stainless Steel | Zwei L |
Bumper | Synthetic Rubber | Black |
Base | 316 Stainless Steel | Plain |