ZL-1505-OS-320

ZweiL DOOR PULL - ZL-1505-OS-320

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
1052
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
345
Height of Item (in)
13.625
Width of Item (mm)
25
Width of Item (in)
1
CC Length (mm)
320
CC Length (in)
12.625
Max. Door Thickness (mm)
46
Max. Door Thickness (in)
1.8125
Min. Door Thickness (mm)
40
Min. Door Thickness (in)
1.5625
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Back-to-Back Option
Y
Bar Shape
Rectangle
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 28
Fasteners Type
Screw,Gasket
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

ZweiL DOOR PULL - ZL-1505-OS-160

$0.00
ZweiL DOOR PULL - ZL-1505-IS-320

$0.00
ZweiL DOOR HANDLE - ZL-1505-WN-320

$0.00
ZweiL DOOR PULL - ZL-1505-IS-160

$0.00
ZweiL DOOR HANDLE - ZL-1506-OS-320

$0.00