ZL-1504-WN-48

Zweil Door Pull - ZL-1504-WN-48

MSRP:
$0.00 USD
(No reviews yet) Write a Review
ZL-1504-WN-48

Zweil Door Pull - ZL-1504-WN-48

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    316 Stainless Steel
    Finish
    Zwei L
    Weight of Item (g)
    989
    Length or Depth of Item when closed (mm)
    33
    Length or Depth of Item when closed (in)
    1.3125
    Height of Item (mm)
    25
    Height of Item (in)
    1
    Width of Item (mm)
    73
    Width of Item (in)
    2.875
    CC Length (mm)
    48
    CC Length (in)
    1.875
    Max. Door Thickness (mm)
    48
    Max. Door Thickness (in)
    1.875
    Min. Door Thickness (mm)
    36
    Min. Door Thickness (in)
    1.4375
    Max. Glass Thickness (mm)
    12
    Max. Glass Thickness (in)
    0.5
    Min. Glass Thickness (mm)
    6
    Min. Glass Thickness (in)
    0.25
    Back-to-Back Option
    Y
    Bar Shape
    Rectangle
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Type
    M6 Bolt, Screw Set and Allen Key
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 2
    Is Accessory
    N
    Downloadable Files

    Related Products