ITEM NO. | DC-100 |
Weight | 66 g |
Dimensions | 50 × 98 × 29 mm |
Max. Door Weight (kg) | 7 |
Max. Door Weight (lbs) | 15.4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
66 g |
Components
Component | Material | Finish |
Body | Polyacetal (POW)/PBT | Dark Gray/Light Gray |
Trigger | Polyacetal (POW) | Dark Gray |
Face Plate | Zinc Alloy(ZDC) | Chrome |
Spacer | ABS | Black |
Trigger Installation Jig | PBT | Light Gray |