ITEM NO. | HG-JHM20-BL |
Weight | 16 g |
Dimensions | 54 × 66 × 40 mm |
Holes | 4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
66 mm | 54 mm |
Components
Component | Material | Finish |
• Hinge with damper built-in to keep lid from slamming shut
• Mortise mount type
• Ideal for small size lid
• Sold in pairs
• Torque Calculation: Torque = Door Height × 1/2 × Door Weight * Please see diagram below for applicable torque moment. * Please specify face plate color when ordering. * Please install Left and Right Brackets on correct side
• Smaller type HG-JHM16 available
• Suitable for use in vanity cases, electronics panels in tables, computer terminals for reception desks, etc
ITEM NO. | HG-JHM20-BL |
Weight | 16 g |
Dimensions | 54 × 66 × 40 mm |
Holes | 4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
66 mm | 54 mm |
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)