STF-A56AH

CORNER FASTENER - STF-A56AH

Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
56
Length or Depth of Item when closed (mm)
56
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
52
Height of Item (in)
2.0625
Width of Item (mm)
39
Width of Item (in)
1.5625
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

CORNER FASTENER - STF-C64A

$22.90
CORNER FASTENER - STF-A56AC

$23.60
COMPRESSION DRAW LATCH - STF-CP140

$33.80