230-SCA/9CONCEALED HINGE DAMPER

Description

• Eliminates noise by allowing door to close softly and smoothly
• Simple installation-set in place with only one screw
• Compatible with model 230-C26/9T
• Includes installation screw and spacer
• Note : 1) For use with 230-C26/9T only
• 2) Please refer to the table below for the recommended number of dampers to use per door
• 3) Do NOT use an impact driver to install

Specs
ITEM NO.230-SCA/9
Weight 28.8 g
Dimensions 24 × 83.5 × 36.5 mm
Overlay (mm)

9

Overall Length (mm) Width (mm) Height (mm) Weight (g)
83.5 mm 36.5 mm 24 mm 28.8 g

Components

Component Material Finish
Body Plastic (PBT) White
Damper Polyacetal Gray
Spacer Plastic (PBT) Gray
CAD/BIM Files
Videos

No videos yet!

Downloads