H230-26/16TCONCEALED HINGE

Specs
ITEM NO.H230-26/16T
Weight 60 g
Dimensions 79 × 43 × 62 mm
Closing Type

Free Swinging

Cup Bore Diameter (inch)

01-09-2016

Cup Bore Diameter (mm)

40

Load Capacity (lbs/3 ea)

22

Load Capacity (lbs/4 ea)

33

Load Capacity (lbs/5 ea)

40

Load Capacity (lbs/pair)

13

Max. Door Thickness (mm)

34

Max. Opening Angle (degree)

100

Min. Door Thickness (mm)

18

Overlay (mm)

16

Overall Length (mm) Width (mm) Height (mm) Weight (g)
62 mm 29.1 mm 60 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads