230-U26/19TCONCEALED HINGE

Description

• Full overlay (3/4″) steel cup hinge
• Use with touch latch for push-to-open functionality

Applications

CONCEALED HINGE

Specs
ITEM NO.230-U26/19T
Weight 60 g
Dimensions 75 × 37 × 57 mm
Closing Type

Self-Opening

Cup Bore Diameter (inch)

01-03-2008

Cup Bore Diameter (mm)

35

Max. Door Thickness (mm)

22

Max. Opening Angle (degree)

105

Min. Door Thickness (mm)

15

Overlay (mm)

19

Type

Self-Opening

Overall Length (mm) Width (mm) Height (mm) Weight (g)
57 mm 19.5 mm 60 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads