Product Specifications
Material
Zinc Alloy
Finish
Plain
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
12.7
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
68
Height of Item (in)
2.6875
Width of Item (mm)
24
Width of Item (in)
1
Load Capacity (kg)
51
Load Capacity (lbs)
109
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or # 4 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files