DSH-01-BLCOAT HOOK (BLACK)

Description

• Supplied with screw, and plastic expansion anchor

Specs
ITEM NO.DSH-01-BL
Weight 71 g
Dimensions 42 × 35 × 37.5 mm
Load Capacity (kg)

10

Load Capacity (lbs)

22

Overall Length (mm) Width (mm) Height (mm) Weight (g)
42 mm 35 mm 37.5 mm 71 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads