ITEM NO. | STF-CV150 |
Weight | 248 g |
Dimensions | 160 × 53 × 27 mm |
Load Capacity (kg) | 330 |
Load Capacity (lbs) | 727 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
160 mm | 53 mm | 27 mm | 248 g |
Components
Component | Material | Finish |
Handle | 316 Stainless Steel | |
Hook | SCS14 Stainless Steel | |
Base | 316 Stainless Steel | |
Hook Screw | SCS14 Stainless Steel | |
Handle Cover | Polypropylene |