V2000/WHT

CABLE GROMMET - V2000/WHT

Product Specifications
Material
Plastic
Finish
White
Weight of Item (g)
102
Length or Depth of Item when closed (mm)
189
Length or Depth of Item when closed (in)
7.5
Height of Item (mm)
27
Height of Item (in)
1.125
Width of Item (mm)
104
Width of Item (in)
4.125
Bore Dimensions Height (mm)
98.5
Bore Dimensions Height (in)
3.875
Bore Dimensions Width (mm)
183.5
Bore Dimensions Width (in)
7.25
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
23.5
Min. Panel Thickness (in)
0.9375
Shape
Retangular
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is Accessory
N
Downloadable Files

Related Products