7910-20GP-DCABINET LOCK KEY ALIKE (GOLD)

Description
  •  High security million lock dimple key. Keys are reversible. Turn the key 360º to lock or unlock. 

  •  A non-handed cylinder lock in Chrome, Black and Gold (24k) finishes. 

  •  The 7910 lock uses the same parts and locking method as GS-GL20. 

  • Rounded, downward locking dead bolt for added security and easier installation (only need to drill round hole). 

  •  Please specify keyed alike or differently when ordering. Up to 2,520 key changes (1 master available as special order). 

  •  Keys are dimple type (hard to duplicate) and reversible. 

  •  Door thickness: 11/16″ ~ 13/16″ (18 ~ 20 mm). 

Specs
ITEM NO.7910-20GP-D
Weight 258 g
Dimensions 40 × 62 × 55 mm
Cylinder Diameter

7/8" (22 mm)

Door Min. Thickness (mm)

18

Door Min. Thickness (Inch)

11/16"

Door Max. Thickness (mm)

20

Door Max. Thickness (inch)

13/16"

Key Removal

2 Positions

Key Rotation

360º

Overall Length (mm) Width (mm) Height (mm) Weight (g)
40 mm 62 mm 55 mm 258 g

Components

Component Material Finish
Body Zinc Alloy 24K Gold Plating
Cylinder Brass 24K Gold Plating
Dead Bolt Brass Chrome Plating
Ring Brass 24K Gold Plating
Retainer 304 Stainless Steel Glass Polish
Key Brass Nickel Plating

 

CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads