2550-24-DNMK

CABINET LOCK - 2550-24-DNMK

Product Description
  • Cabinet lock with 9° rotating cylinder for right-handed doors (see diagram below).
  • Up to 3 key changes available
  • Please specify keyed alike or differently when ordering. (8 key changes per master key.)
  • Includes screws.
  • Master key available as a special order at a surcharge
Product Specifications
Material
Zinc Alloy
Finish
Yellow Zinc Chromate
Weight of Item (g)
140
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
39.2
Height of Item (in)
1.5625
Width of Item (mm)
48.2
Width of Item (in)
1.9375
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Master Keying Availability
Y
Million Lock
N
Key Changes
300
Wood Installation
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

CABINET LOCK - 2550-36-DNMK

$69.30
Image coming soon

$65.90
Image coming soon

$208.50