Image coming soon
7910-20CR-G1001

Cabinet Lock 7910 Million Series (Keyed Alike) - 7910-20CR-G1001

Product Specifications
Material
Zinc Alloy
Finish
Chrome Plating
Weight of Item (g)
258
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
55
Height of Item (in)
2.1875
Width of Item (mm)
62
Width of Item (in)
2.5
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.8125
Min. Door Thickness (mm)
18
Min. Door Thickness (in)
0.6875
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
2.7 x 13 Stainless
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

Image coming soon

$0.00
Image coming soon

$0.00
Image coming soon

$0.00
Image coming soon

$0.00
Image coming soon

$0.00